CR
Chloroprene rubber
CR is a chloroprene based synthetic elastomer. The material has good wear properties and weather resistance. Due to its chlorine content, CR is flame-retardant.
Areas of application:
| Abbreviation | CR |
| Trade names | Neoprene® Bayprene® |
| Chemical name | Chloroprene rubber |
| Mechanical properties | |
Hardness range [Shore hardness A/D] | 40 - 90 |
| Wear resistance | good - very good |
| Tensile strength [Mpa] | 10 - 25 |
| Physical properties | |
| Density [g/cm³] | 1.4 |
| Application temperatures | |
| Short-term temperature range [°C] | -40 - 120 |
| Permanent temperature range [°C] | -20 - 100 |
| Other properties | |
| Flammability acc. to UL 94 | V-2 |
| Chemical resistance [++ very good // + good // o still good // - moderate // -- unsuitable] | |
| mineral grease, oil | + |
| petrol | - |
| acids, weak/strong | o/-- |
| alkalis, weak/strong | ++/+ |
| perchloroethylene | -- |
| trichloroethylene | -- |
| acetone | - |
| alcohols | + |
| brake fluid | o |
| Hydrolysis resistance (hot water) | + |
| Atmospheric conditions/UV radiation | + |
Information for reference only; we do not assume any liability for its accuracy. The properties of thermoplastics are highly dependent on their specific composition and their additives.