text.skipToContent text.skipToNavigation
Manufacturing competence
Fast delivery
Excellent service
EN
Choose your language
Watchlist
Bookmark products
Direct ordering

Guide rollers –

Precision that keeps moving

Versatility as a system principle

With the introduction of the new product category of bearing guide rollers, KIPP is expanding its portfolio to include a key component for industrial plant engineering. The 104 new items in 9 product families have been designed for a wide range of applications and combine precise dimensional accuracy, robust construction and consistently smooth running – ideal for conveyor systems, packaging lines or positioning systems.
 

For anyone who needs to control movement

The bearing guide rollers perform load-bearing guidance and stabilisation functions – even under changing loads and in continuous operation. The combination of deep groove ball bearings and specially selected running surfaces results in components that can be adapted to a wide variety of guidance systems and environmental conditions.

While POM and PUR are sprayed directly onto the bearing, the steel coating is mechanically fixed in place using a retaining ring – for additional stability in industrial applications.


A sophisticated system for demanding applications

With its new category of bearing guide rollers, KIPP offers a modular, adaptable system that meets the requirements of modern machine and plant design – durable, precise and versatile.

Discover now: bearing guide rollers from KIPP – when guidance, stability and smooth running are essential.